
Series |
N/A 32308 |
Cone Part Number |
N/A X32308NM |
Cup Part Number |
N/A Y32308M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32308-90KN1 |
d - Bore |
N/A 40 mm1.5748 in |
D - Cup Outer Diameter |
N/A 90 mm3.5433 in |
B - Cone Width |
N/A 33.000 mm1.2992 in |
C - Cup Width |
N/A 27 mm1.063 in |
T - Bearing Width |
N/A 35.250 mm1.3878 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 51 mm2.01 in |
db - Cone Backface Backing Diameter |
N/A 55 mm2.17 in |
Da - Cup Frontface Backing Diameter |
N/A 83.10 mm3.29 in |
Db - Cup Backface Backing Diameter |
N/A 77.98 mm3.07 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2.8 mm0.11 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.8 mm0.15 in |
| a - Effective Center Location3 | N/A -11.9 mm-0.47 in |