
Series |
N/A 32310 |
Cone Part Number |
N/A X32310M |
Cup Part Number |
N/A Y32310M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32310-9X025 32310-9X245 |
d - Bore |
N/A 50 mm1.9685 in |
D - Cup Outer Diameter |
N/A 110 mm4.3307 in |
B - Cone Width |
N/A 40.000 mm1.5748 in |
C - Cup Width |
N/A 33.000 mm1.2992 in |
T - Bearing Width |
N/A 42.250 mm1.6634 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.540 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.03 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 60 mm2.36 in |
db - Cone Backface Backing Diameter |
N/A 65 mm2.56 in |
Da - Cup Frontface Backing Diameter |
N/A 103.89 mm4.09 in |
Db - Cup Backface Backing Diameter |
N/A 95.00 mm3.74 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.6 mm0.14 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.8 mm0.15 in |
| a - Effective Center Location3 | N/A -14.2 mm-0.56 in |