
Series |
N/A 32952 |
Cone Part Number |
N/A X32952M |
Cup Part Number |
N/A Y32952M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 260 mm10.2362 in |
D - Cup Outer Diameter |
N/A 360 mm14.1732 in |
B - Cone Width |
N/A 63.5 mm2.5 in |
C - Cup Width |
N/A 48 mm1.8898 in |
T - Bearing Width |
N/A 63.500 mm2.5000 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.5 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 275 mm10.83 in |
db - Cone Backface Backing Diameter |
N/A 280 mm11.02 in |
Da - Cup Frontface Backing Diameter |
N/A 347.5 mm13.68 in |
Db - Cup Backface Backing Diameter |
N/A 337 mm13.27 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.6 mm0.18 in |
Aa - Cage-Cone Backface Clearance |
N/A 6.1 mm0.24 in |
| a - Effective Center Location3 | N/A 6.1 mm0.24 in |