
Series |
N/A 33020 |
Cone Part Number |
N/A X33020M |
Cup Part Number |
N/A Y33020M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 33020-9X026 33020-9X245 |
d - Bore |
N/A 100 mm3.937 in |
D - Cup Outer Diameter |
N/A 150 mm5.9055 in |
B - Cone Width |
N/A 39 mm1.5354 in |
C - Cup Width |
N/A 32.500 mm1.2795 in |
T - Bearing Width |
N/A 39.000 mm1.5354 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 107 mm4.21 in |
db - Cone Backface Backing Diameter |
N/A 111 mm4.37 in |
Da - Cup Frontface Backing Diameter |
N/A 145.03 mm5.71 in |
Db - Cup Backface Backing Diameter |
N/A 138.94 mm5.47 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3 mm0.12 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.3 mm0.05 in |
| a - Effective Center Location3 | N/A -9.4 mm-0.37 in |