
Series |
N/A 33108 |
Cone Part Number |
N/A X33108 |
Cup Part Number |
N/A Y33108 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 40 mm1.5748 in |
D - Cup Outer Diameter |
N/A 75 mm2.9528 in |
B - Cone Width |
N/A 26.000 mm1.0236 in |
C - Cup Width |
N/A 20.500 mm0.8071 in |
T - Bearing Width |
N/A 26.000 mm1.0236 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 47 mm1.85 in |
db - Cone Backface Backing Diameter |
N/A 51 mm2.01 in |
Da - Cup Frontface Backing Diameter |
N/A 71.90 mm2.87 in |
Db - Cup Backface Backing Diameter |
N/A 67.06 mm2.64 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2.3 mm0.09 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.3 mm0.05 in |
| a - Effective Center Location3 | N/A -7.6 mm-0.3 in |