
Series |
N/A 33115 |
Cone Part Number |
N/A X33115M |
Cup Part Number |
N/A Y33115M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 33115-9X026 33115-9X064 33115-9X245 |
d - Bore |
N/A 75 mm2.9528 in |
D - Cup Outer Diameter |
N/A 125 mm4.9213 in |
B - Cone Width |
N/A 37.000 mm1.4567 in |
C - Cup Width |
N/A 29.000 mm1.1417 in |
T - Bearing Width |
N/A 37.000 mm1.4567 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 83 mm3.27 in |
db - Cone Backface Backing Diameter |
N/A 88 mm3.46 in |
Da - Cup Frontface Backing Diameter |
N/A 119.90 mm4.75 in |
Db - Cup Backface Backing Diameter |
N/A 112.01 mm4.41 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3 mm0.12 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.3 mm0.09 in |
| a - Effective Center Location3 | N/A -7.4 mm-0.29 in |