
Series |
N/A 33212 |
Cone Part Number |
N/A XAB-33212 |
Cup Part Number |
N/A Y33212 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A XAB33212-90KA1 |
d - Bore |
N/A 60 mm2.3622 in |
D - Cup Outer Diameter |
N/A 110 mm4.3307 in |
B - Cone Width |
N/A 38.000 mm1.4961 in |
C - Cup Width |
N/A 29.000 mm1.1417 in |
T - Bearing Width |
N/A 38.000 mm1.4961 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5.080 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 68 mm2.68 in |
db - Cone Backface Backing Diameter |
N/A 83 mm3.27 in |
Da - Cup Frontface Backing Diameter |
N/A 105.40 mm4.15 in |
Db - Cup Backface Backing Diameter |
N/A 98.04 mm3.86 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.3 mm0.13 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.3 mm0.13 in |
| a - Effective Center Location3 | N/A -9.9 mm-0.39 in |