
Series |
N/A 30210 |
Cone Part Number |
N/A XGA30210 |
Cup Part Number |
N/A Y30210 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A XGA30210-90KA1 XGA30210-90KA1.ET35 |
d - Bore |
N/A 52.000 mm2.0472 in |
D - Cup Outer Diameter |
N/A 90 mm3.5433 in |
B - Cone Width |
N/A 20.000 mm0.7874 in |
C - Cup Width |
N/A 17.000 mm0.6693 in |
T - Bearing Width |
N/A 21.750 mm0.8563 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4.060 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 59 mm2.32 in |
db - Cone Backface Backing Diameter |
N/A 66 mm2.6 in |
Da - Cup Frontface Backing Diameter |
N/A 85.10 mm3.39 in |
Db - Cup Backface Backing Diameter |
N/A 81.03 mm3.19 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.8 mm0.15 in |
Aa - Cage-Cone Backface Clearance |
N/A 0.8 mm0.03 in |
| a - Effective Center Location3 | N/A -2 mm-0.08 in |