
Series |
N/A 33210 |
Cone Part Number |
N/A XGA33210 |
Cup Part Number |
N/A Y33210 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A XGA33210-90KA1 |
d - Bore |
N/A 40 mm1.5748 in |
D - Cup Outer Diameter |
N/A 90 mm3.5433 in |
B - Cone Width |
N/A 32.000 mm1.2598 in |
C - Cup Width |
N/A 24.500 mm0.9646 in |
T - Bearing Width |
N/A 32.000 mm1.2598 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 54 mm2.13 in |
db - Cone Backface Backing Diameter |
N/A 56 mm2.2 in |
Da - Cup Frontface Backing Diameter |
N/A 86.40 mm3.40 in |
Db - Cup Backface Backing Diameter |
N/A 80.01 mm3.15 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3 mm0.12 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.8 mm0.11 in |
| a - Effective Center Location3 | N/A -8.6 mm-0.34 in |