
Cone Part Number |
N/A HH221449NA |
Cup Part Number |
N/A HH221410D |
Related Assembly Number(s) |
N/A HH221449NA-90052 |
Design Unit |
N/A Inch |
d - Bore |
N/A 4 in101.600 mm |
D - Cup Outer Diameter |
N/A 7.5 in190.5 mm |
T - Bearing Width across Cones |
N/A 5 in127 mm |
C - Double Cup Width |
N/A 4.1250 in104.775 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 4.8 in122 mm |
Da - Cup Frontface Backing Diameter |
N/A 7.06 in179.32 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 31100 lbf138000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 209000 lbf929000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 17800 lbf79300 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 54200 lbf241000 N |