
Cone Part Number |
N/A HM231149NA |
Cup Part Number |
N/A HM231116D |
Related Assembly Number(s) |
N/A HM231149NA-90032 |
Design Unit |
N/A Inch |
d - Bore |
N/A 5 7/8 in149.225 mm |
D - Cup Outer Diameter |
N/A 9.5 in241.3 mm |
T - Bearing Width across Cones |
N/A 5.1875 in131.762 mm |
C - Double Cup Width |
N/A 4.1875 in106.363 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 6.57 in167 mm |
Da - Cup Frontface Backing Diameter |
N/A 8.84 in224.03 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 34800 lbf155000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 234000 lbf1040000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 19000 lbf84500 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 60600 lbf269000 N |