Print Back
Unit of Measure

Specifications

Cone Part Number

N/A HM252344NA

Cup Part Number

N/A HM252315CD

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 10 in254 mm

D - Cup Outer Diameter

N/A 16.9970 in431.724 mm

T - Bearing Width across Cones

N/A 6.8125 in173.038 mm

C - Double Cup Width

N/A 5.0625 in128.588 mm

Ka

N/A 1.13 in28.58 mm

Kb

N/A 0.47 in11.91 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.25 in6.4 mm
r - Cup Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

db - Cone Backface Backing Diameter

N/A 11.26 in286.0 mm

Da - Cup Frontface Backing Diameter

N/A 15.73 in399.50 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 90100 lbf401000 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 605000 lbf2690000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 51300 lbf228000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 157000 lbf698000 N

Factors

K - Factor7 N/A 1.76
e - ISO Factor8 N/A 0.33
Y1 - ISO Factor9 N/A 2.03
Y2 - ISO Factor10 N/A 3.02
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.