
Cone Part Number |
N/A NA569 |
Cup Part Number |
N/A 563D |
Related Assembly Number(s) |
N/A NA569-90102 NA569-90103 NA569-90104 |
Design Unit |
N/A Inch |
d - Bore |
N/A 2.6250 in66.675 mm |
D - Cup Outer Diameter |
N/A 5 in127 mm |
T - Bearing Width across Cones |
N/A 3.1875 in80.962 mm |
C - Double Cup Width |
N/A 2.5625 in65.088 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 3.23 in82 mm |
Da - Cup Frontface Backing Diameter |
N/A 4.72 in119.13 mm |
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 11400 lbf50900 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 76900 lbf342000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 7130 lbf31700 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 19900 lbf88600 N |