Print Back
Timken Wheel-Pac™
The Timken Wheel-Pac™ bearing is a pre-set, pre-greased, pre-sealed integrated bearing assembly that provides outstanding wheel end performance for commercial vehicle trucks and trailers. We customized Wheel-Pac™ to suit the truck builder’s preferred hub design.

Design Attributes:
Pre-set, pre-greased and pre-sealed bearing package eliminates the need for manual bearing adjustment and features fewer components, simplifying installation and maintenance. Features a reduced bearing setting range that reduces runout, increases assembly stiffness and provides better friction control for increased system life. Design optimizes weight and packaging for high power density – greater performance in a smaller package. Additional design options include through hardened or case carburized steel (for improved debris resistance), greased, super-sealed or oiled lubrication options, and anti-lock braking systems ring integration.

Applications:
Commercial vehicle truck and trailer wheel ends
Unit of Measure

Notes

Disclaimer

N/A The Timken Wheel-Pac™ bearing is not sold in the United States.

Specifications

Cone Part Numbers

N/A NP220930 (Inboard) NP455017 (Outboard)

Cup Part Numbers

N/A NP424847 (Outboard) NP730979 (Inboard)

Alternate Part Name

N/A NP220930

Bore (Outboard)

N/A 4.134 in105.000 mm

Bore (Inboard)

N/A 4.134 in105.000 mm

Cup Outside Diameter (Outboard)

N/A 6.299 in160.000 mm

Cup Outside Diameter (Inboard)

N/A 6.299 in160.000 mm

Cup Width (Outboard)

N/A 2.017 in51.224 mm

Cup Width (Inboard)

N/A 2.017 in51.224 mm

Total Width

N/A 5.512 in140.00 mm

Applications

Application Bus

N/A BOVA - LEXIO - Rear
BOVA - MAGIQ - Rear
BOVA - SYNERGY - Rear
MAN - HOCL - Rear
MAN - LION S CITY - Rear
MAN - LION S COACH - Rear
MAN - LION S COMFORT - Rear
MAN - LION S STAR - Rear
MAN - NG - Rear
MAN - NL - Rear
MAN - NM - Rear
MAN - NÜ - Rear
MAN - SL II - Rear
MAN - SÜ - Rear
MAN - ÜL - Rear
MERCEDES-BENZ - CITARO - Rear
MERCEDES-BENZ - CONECTO - Rear
NEOPLAN - CITYLINER - Rear
NEOPLAN - EUROLINER - Rear
NEOPLAN - STARLINER - Rear
VOLVO - 7700 - Rear
VOLVO - 8500 - Rear
VOLVO - 8700 - Rear

Application Truck

N/A MAN - L 2000 - Rear
MAN - M 2000 L - Rear
MAN - M 2000 M - Rear
MAN - TGA - Front
MAN - TGA - Rear
MAN - TGM - Rear
MAN - TGS - Rear
MAN - TGX - Rear