Print Back
Timken Wheel-Pac™
The Timken Wheel-Pac™ bearing is a pre-set, pre-greased, pre-sealed integrated bearing assembly that provides outstanding wheel end performance for commercial vehicle trucks and trailers. We customized Wheel-Pac™ to suit the truck builder’s preferred hub design.

Design Attributes:
Pre-set, pre-greased and pre-sealed bearing package eliminates the need for manual bearing adjustment and features fewer components, simplifying installation and maintenance. Features a reduced bearing setting range that reduces runout, increases assembly stiffness and provides better friction control for increased system life. Design optimizes weight and packaging for high power density – greater performance in a smaller package. Additional design options include through hardened or case carburized steel (for improved debris resistance), greased, super-sealed or oiled lubrication options, and anti-lock braking systems ring integration.

Applications:
Commercial vehicle truck and trailer wheel ends
Unit of Measure

Notes

Disclaimer

N/A The Timken Wheel-Pac™ bearing is not sold in the United States.

Specifications

Cone Part Numbers

N/A NP728686 (Inboard) NP891323 (Outboard)

Cup Part Numbers

N/A NP112592 (Outboard) NP730822 (Inboard)

Alternate Part Name

N/A NP728686

Bore (Outboard)

N/A 2.748 in69.800 mm

Bore (Inboard)

N/A 2.756 in70.000 mm

Cup Outside Diameter (Outboard)

N/A 4.713 in119.700 mm

Cup Outside Diameter (Inboard)

N/A 4.909 in124.689 mm

Cup Width (Outboard)

N/A 1.38 in35.057 mm

Cup Width (Inboard)

N/A 1.868 in47.457 mm

Total Width

N/A 4.335 in110.100 mm

Applications

Application Truck

N/A DAF - 75 CF - Front
DAF - 85 CF - Front
DAF - CF 65 - Front
DAF - CF 75 - Front
DAF - CF 75 - Rear
DAF - CF 85 - Front
DAF - CF 85 - Rear
DAF - LF 55 - Front
DAF - XF 105 - Front
DAF - XF 105 - Rear
DAF - XF 95 - Front
DAF - XF 95 - Rear