Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 254 mm

Bearing Type

N/A Thrust Cylindrical Roller Bearings - TP

Dimensions

D - Bearing O.D.

N/A 406.400 mm16.0000 in

T - Bearing Width

N/A 76.2 mm3 in

T1 - Bearing Width

N/A 20.64 mm0.812 in

d1 - Large Bore I.D.

N/A 256.38 mm10.094 in

D1 - Small Diameter O.D.

N/A 404.02 mm15.906 in

E - Shoulder Diameter - Housing

N/A 273 mm10.75 in

H - Shoulder Diameter - Shaft

N/A 387.4 mm15.25 in

r - Fillet Chamfer

N/A 1.6 mm0.06 in

Basic Load Ratings

Static Load Rating

N/A 2100000 N465800 lbf

Dynamic Load Rating

N/A 1700000 N387800 lbf

Limiting Speed

N/A 1420 rpm