Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 406.400 mm

Bearing Type

N/A Thrust Cylindrical Roller Bearings - TP

Dimensions

D - Bearing O.D.

N/A 609.600 mm24.0 in

T - Bearing Width

N/A 114.3 mm4.5 in

T1 - Bearing Width

N/A 31.75 mm1.25 in

d1 - Large Bore I.D.

N/A 409.6 mm16.125 in

D1 - Small Diameter O.D.

N/A 606.4 mm23.875 in

E - Shoulder Diameter - Housing

N/A 430.2 mm16.94 in

H - Shoulder Diameter - Shaft

N/A 585.8 mm23.06 in

r - Fillet Chamfer

N/A 3.2 mm0.12 in

Basic Load Ratings

Static Load Rating

N/A 5200000 N1180100 lbf

Dynamic Load Rating

N/A 3400000 N771600 lbf

Limiting Speed

N/A 950 rpm