Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 228.600 mm

Bearing Type

N/A Thrust Cylindrical Roller Bearings - TP

Dimensions

D - Bearing O.D.

N/A 355.6 mm14 in

T - Bearing Width

N/A 76.2 mm3 in

T1 - Bearing Width

N/A 20.64 mm0.812 in

d1 - Large Bore I.D.

N/A 230.98 mm9.094 in

D1 - Small Diameter O.D.

N/A 353.22 mm13.906 in

E - Shoulder Diameter - Housing

N/A 244.5 mm9.62 in

H - Shoulder Diameter - Shaft

N/A 339.7 mm13.38 in

r - Fillet Chamfer

N/A 1.6 mm0.06 in

Basic Load Ratings

Static Load Rating

N/A 2300000 N515700 lbf

Dynamic Load Rating

N/A 1500000 N335900 lbf

Limiting Speed

N/A 1420 rpm