Print Back
Unit of Measure

Specifications

d - Bore

N/A 160 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 87796358157

Dimensions

D - Outside Diameter

N/A 320 mm12.598 in

d1 - Cone Outside Diameter

N/A 279.3 mm10.996 in

D1 - Cup Bore

N/A 223.5 mm8.799 in

E - Shoulder Diameter - Housing (Max)

N/A 237 mm9.331 in

H - Shoulder Diameter - Shaft (Min)

N/A 255 mm10.039 in

r - Fillet Radius

N/A 4 mm0.157 in

S - Dimension

N/A 99 mm3.898 in

T - Total Width

N/A 95 mm3.74 in

T1 - Cage Position

N/A 82.2 mm3.236 in

T2 - Cone Width

N/A 60.5 mm2.382 in

T3 - Cup Width

N/A 45.5 mm1.791 in

Basic Load Ratings

Static Load Rating

N/A 5340000 N1200000 lbf

Dynamic Load Rating

N/A 2100000 N472000 lbf

Thermal Speed Rating

N/A 1200 rpm