Aurora Bearing Company
901 Aucutt Rd.
Montgomery, IL 60538
Phone:
630.859.2030 •
Fax:
630.859.0971
Email:
customersupport@aurorabearing.com
•
Website:
www.aurorabearing.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Thrust Bearings
>
Thrust Tapered Roller Bearings
>
Thrust Tapered Roller Bearings-Type TTSP, TTSPS, TTSPL
> Part Number T149-904A3
Part Number T149-904A3, Thrust Tapered Roller Bearings-Type TTSP, TTSPS, TTSPL
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
|
Basic Load Ratings
Specifications
Oil Holes in Retainer
N/A
No
d - Bore Diameter
N/A
1.508 in
Bearing Type
N/A
Thrust Tapered Roller Bearings - TTSP
Dimensions
D - Bearing O.D.
N/A
2.5938 in
65.883 mm
T - Bearing Width
N/A
0.765 in
19.431 mm
R - Fillet Radius Shaft (Max)
N/A
0.03 in
0.800 mm
Basic Load Ratings
Steering Pivot Rating
N/A
5300 lbf
23600 N