Print Back
Unit of Measure

Specifications

Oil Holes in Retainer

N/A Yes

d - Bore Diameter

N/A 2.01 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTCS

Dimensions

D - Bearing O.D.

N/A 3.672 in93.269 mm

T - Bearing Width

N/A 1.031 in26.187 mm

R - Fillet Radius Shaft (Max)

N/A 0.13 in3.300 mm

Basic Load Ratings

Steering Pivot Rating

N/A 19400 lbf86000 N