Aurora Bearing Company
901 Aucutt Rd.
Montgomery, IL 60538
Phone:
630.859.2030 •
Fax:
630.859.0971
Email:
customersupport@aurorabearing.com
•
Website:
www.aurorabearing.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Thrust Bearings
>
Thrust Tapered Roller Bearings
>
Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL
> Part Number T208-904A1
Part Number T208-904A1, Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
|
Basic Load Ratings
Specifications
Oil Holes in Retainer
N/A
No
d - Bore Diameter
N/A
2.072 in
Bearing Type
N/A
Thrust Tapered Roller Bearings - TTC
Dimensions
D - Bearing O.D.
N/A
3.672 in
93.269 mm
T - Bearing Width
N/A
1.062 in
26.975 mm
R - Fillet Radius Shaft (Max)
N/A
0.03 in
0.800 mm
Basic Load Ratings
Steering Pivot Rating
N/A
19400 lbf
86000 N