Print Back
Unit of Measure

Specifications

Oil Holes in Retainer

N/A No

d - Bore Diameter

N/A 3.01 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTCS

Dimensions

D - Bearing O.D.

N/A 5.25 in133.35 mm

T - Bearing Width

N/A 1.3125 in33.338 mm

R - Fillet Radius Shaft (Max)

N/A 0.09 in2.300 mm

Basic Load Ratings

Steering Pivot Rating

N/A 40000 lbf178500 N