Aurora Bearing Company
901 Aucutt Rd.
Montgomery, IL 60538
Phone:
630.859.2030 •
Fax:
630.859.0971
Email:
customersupport@aurorabearing.com
•
Website:
www.aurorabearing.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Thrust Bearings
>
Thrust Tapered Roller Bearings
>
Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL
> Part Number T350-904A1
Part Number T350-904A1, Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
|
Basic Load Ratings
Specifications
Oil Holes in Retainer
N/A
No
d - Bore Diameter
N/A
3 1/2 in
Bearing Type
N/A
Thrust Tapered Roller Bearings - TTCS
Dimensions
D - Bearing O.D.
N/A
5.25 in
133.35 mm
T - Bearing Width
N/A
1.3124 in
33.335 mm
R - Fillet Radius Shaft (Max)
N/A
0.11 in
2.8 mm
Basic Load Ratings
Steering Pivot Rating
N/A
26000 lbf
115500 N