Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 7.4803 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage, but no roller smaller-end ribs

Dimensions

D - Bearing O.D.

N/A 14 in355.6 mm

T - Bearing Width

N/A 3.615 in91.821 mm

R - Fillet Radius Shaft (Max)

N/A 0.16 in4 mm

r - Fillet Radius Housing (Max)

N/A 0.16 in4 mm

Basic Load Ratings

Static Load Rating

N/A 1960000 lbf8710000 N

Dynamic Load Rating

N/A 139000 lbf620000 N