Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 7.5 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage, but no roller smaller-end ribs

Dimensions

D - Bearing O.D.

N/A 14.5000 in368.300 mm

T - Bearing Width

N/A 3.75 in95.25 mm

R - Fillet Radius Shaft (Max)

N/A 0.440 in11.200 mm

r - Fillet Radius Housing (Max)

N/A 0.44 in11.2 mm

Basic Load Ratings

Static Load Rating

N/A 2080000 lbf9250000 N

Dynamic Load Rating

N/A 169000 lbf750000 N