Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 6 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage, but no roller smaller-end ribs

Dimensions

D - Bearing O.D.

N/A 12.5000 in317.500 mm

T - Bearing Width

N/A 3.5 in88.9 mm

R - Fillet Radius Shaft (Max)

N/A 0.310 in7.900 mm

r - Fillet Radius Housing (Max)

N/A 0.31 in7.9 mm

Basic Load Ratings

Static Load Rating

N/A 1530000 lbf6810000 N

Dynamic Load Rating

N/A 106200 lbf470000 N