Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 8.1250 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage, but no roller smaller-end ribs

Dimensions

D - Bearing O.D.

N/A 16.5 in419.1 mm

T - Bearing Width

N/A 4-3/4 in120.65 mm

R - Fillet Radius Shaft (Max)

N/A 0.470 in11.900 mm

r - Fillet Radius Housing (Max)

N/A 0.47 in11.9 mm

Basic Load Ratings

Static Load Rating

N/A 2920000 lbf13000000 N

Dynamic Load Rating

N/A 219000 lbf970000 N