Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 6 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with full complement of rollers (cageless)

Dimensions

D - Bearing O.D.

N/A 12.5000 in317.500 mm

T - Bearing Width

N/A 2.75 in69.85 mm

R - Fillet Radius Shaft (Max)

N/A 0.25 in6.4 mm

r - Fillet Radius Housing (Max)

N/A 0.25 in6.4 mm

Basic Load Ratings

Static Load Rating

N/A 2070000 lbf9200000 N

Dynamic Load Rating

N/A 1060000 lbf4750000 N