Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 7 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with full complement of rollers (cageless)

Dimensions

D - Bearing O.D.

N/A 14.5000 in368.300 mm

T - Bearing Width

N/A 3.25 in82.55 mm

R - Fillet Radius Shaft (Max)

N/A 0.310 in8 mm

r - Fillet Radius Housing (Max)

N/A 0.31 in8 mm

Basic Load Ratings

Static Load Rating

N/A 2790000 lbf12400000 N

Dynamic Load Rating

N/A 1430000 lbf6350000 N