Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 8 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with full complement of rollers (cageless)

Dimensions

D - Bearing O.D.

N/A 16.5 in419.1 mm

T - Bearing Width

N/A 3.625 in92.075 mm

R - Fillet Radius Shaft (Max)

N/A 0.380 in9.700 mm

r - Fillet Radius Housing (Max)

N/A 0.38 in9.7 mm

Basic Load Ratings

Static Load Rating

N/A 3540000 lbf15750000 N

Dynamic Load Rating

N/A 1820000 lbf8100000 N