Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 9 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage and I.D. corner reliefs

Dimensions

D - Bearing O.D.

N/A 17 in431.8 mm

T - Bearing Width

N/A 3.495 in88.773 mm

R - Fillet Radius Shaft (Max)

N/A 0.06 in1.5 mm

r - Fillet Radius Housing (Max)

N/A 0.38 in9.7 mm

Basic Load Ratings

Static Load Rating

N/A 2450000 lbf10900000 N

Dynamic Load Rating

N/A 192000 lbf850000 N