Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 9 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage and I.D. corner reliefs

Dimensions

D - Bearing O.D.

N/A 19 in482.6 mm

T - Bearing Width

N/A 4-1/8 in104.775 mm

R - Fillet Radius Shaft (Max)

N/A 0.06 in1.5 mm

r - Fillet Radius Housing (Max)

N/A 0.44 in11.2 mm

Basic Load Ratings

Static Load Rating

N/A 3420000 lbf15200000 N

Dynamic Load Rating

N/A 256000 lbf1140000 N