Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 9.25 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with full complement of rollers (cageless) and I.D. corner reliefs

Dimensions

D - Bearing O.D.

N/A 21.5000 in546.1 mm

T - Bearing Width

N/A 5 in127 mm

R - Fillet Radius Shaft (Max)

N/A 0.06 in1.5 mm

r - Fillet Radius Housing (Max)

N/A 0.63 in16 mm

Basic Load Ratings

Static Load Rating

N/A 6750000 lbf30000000 N

Dynamic Load Rating

N/A 3500000 lbf15550000 N