Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 11 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 23.7500 in603.25 mm

T - Bearing Width

N/A 5 3/8 in136.525 mm

T1 - Ring Thickness

N/A 1.156 in29.36 mm

D1 - Small Diameter O.D.

N/A 24.75 in628.65 mm

d1 - Large Bore I.D.

N/A 11.125 in282.58 mm

R - Fillet Radius Shaft (Max)

N/A 0.190 in4.800 mm

r - Fillet Radius Housing (Max)

N/A 0.19 in4.8 mm

H - Shoulder Diameter - Shaft

N/A 22.75 in577.9 mm

E - Shoulder Diameter - Housing

N/A 12.5 in317.5 mm

Basic Load Ratings

Static Load Rating

N/A 8700000 lbf38700000 N

Dynamic Load Rating

N/A 568000 lbf2530000 N