Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 12 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 26.5000 in673.100 mm

T - Bearing Width

N/A 6.75 in171.45 mm

T1 - Ring Thickness

N/A 1.469 in37.31 mm

D1 - Small Diameter O.D.

N/A 26.438 in671.51 mm

d1 - Large Bore I.D.

N/A 12.125 in307.98 mm

R - Fillet Radius Shaft (Max)

N/A 0.300 in7.6 mm

r - Fillet Radius Housing (Max)

N/A 0.3 in7.6 mm

H - Shoulder Diameter - Shaft

N/A 23.99 in609.3 mm

E - Shoulder Diameter - Housing

N/A 13.11 in333.1 mm

Basic Load Ratings

Static Load Rating

N/A 9370000 lbf41700000 N

Dynamic Load Rating

N/A 687000 lbf3060000 N