Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 12 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 29.0000 in736.600 mm

T - Bearing Width

N/A 11 in279.4 mm

T1 - Ring Thickness

N/A 1.75 in44.45 mm

D1 - Small Diameter O.D.

N/A 28.938 in735.01 mm

d1 - Large Bore I.D.

N/A 12.125 in307.98 mm

R - Fillet Radius Shaft (Max)

N/A 0.36 in9.1 mm

r - Fillet Radius Housing (Max)

N/A 0.36 in9.1 mm

H - Shoulder Diameter - Shaft

N/A 23.72 in602.4 mm

E - Shoulder Diameter - Housing

N/A 15.19 in385.8 mm

Basic Load Ratings

Static Load Rating

N/A 10400000 lbf46400000 N

Dynamic Load Rating

N/A 900000 lbf4000000 N