Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 22 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 42.0000 in1066.800 mm

T - Bearing Width

N/A 11.235 in285.37 mm

T1 - Ring Thickness

N/A 2.25 in57.15 mm

D1 - Small Diameter O.D.

N/A 41.938 in1065.21 mm

d1 - Large Bore I.D.

N/A 22.125 in561.98 mm

R - Fillet Radius Shaft (Max)

N/A 0.400 in10.2 mm

r - Fillet Radius Housing (Max)

N/A 0.4 in10.2 mm

H - Shoulder Diameter - Shaft

N/A 37.5 in952.5 mm

E - Shoulder Diameter - Housing

N/A 25.19 in639.8 mm

Basic Load Ratings

Static Load Rating

N/A 20100000 lbf89200000 N

Dynamic Load Rating

N/A 1470000 lbf6550000 N