Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 11 1/2 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 26.0 in660.400 mm

T - Bearing Width

N/A 5 in127 mm

T1 - Ring Thickness

N/A 0.759 in19.29 mm

D1 - Small Diameter O.D.

N/A 26.5 in673.1 mm

d1 - Large Bore I.D.

N/A 11.625 in295.28 mm

R - Fillet Radius Shaft (Max)

N/A 0.380 in9.5 mm

r - Fillet Radius Housing (Max)

N/A 0.38 in9.5 mm

H - Shoulder Diameter - Shaft

N/A 25.38 in644.8 mm

E - Shoulder Diameter - Housing

N/A 13.17 in334.4 mm

Basic Load Ratings

Static Load Rating

N/A 10300000 lbf45700000 N

Dynamic Load Rating

N/A 682000 lbf3030000 N