Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 11 1/2 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 26.0 in660.400 mm

T - Bearing Width

N/A 5 in127 mm

T1 - Ring Thickness

N/A 0.925 in23.5 mm

D1 - Small Diameter O.D.

N/A 26 in660.4 mm

d1 - Large Bore I.D.

N/A 11.5 in292.1 mm

R - Fillet Radius Shaft (Max)

N/A 0.310 in7.900 mm

r - Fillet Radius Housing (Max)

N/A 0.06 in1.5 mm

H - Shoulder Diameter - Shaft

N/A 23.5 in597 mm

E - Shoulder Diameter - Housing

N/A 12.75 in323.9 mm

Basic Load Ratings

Static Load Rating

N/A 9880000 lbf44000000 N

Dynamic Load Rating

N/A 650000 lbf2890000 N