Print Back
Unit of Measure

Specifications

d - Bore Diameter

N/A 18 1/2 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 36.125 in917.575 mm

T - Bearing Width

N/A 8.75 in222.25 mm

T1 - Ring Thickness

N/A 1.75 in44.45 mm

D1 - Small Diameter O.D.

N/A 36.125 in917.58 mm

d1 - Large Bore I.D.

N/A 18.5 in469.9 mm

R - Fillet Radius Shaft (Max)

N/A 0.500 in12.700 mm

r - Fillet Radius Housing (Max)

N/A 0.5 in12.7 mm

H - Shoulder Diameter - Shaft

N/A 32.51 in825.7 mm

E - Shoulder Diameter - Housing

N/A 20.46 in519.6 mm

Basic Load Ratings

Static Load Rating

N/A 15300000 lbf68200000 N

Dynamic Load Rating

N/A 1090000 lbf4830000 N