The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
TIMKEN® Engineered Marine Solutions
>
TIMKEN® Mounted Engineered Bearings - Marine
>
Mounted Split Cylindrical Roller Bearings - Marine
> Part Number LSE1108BXHSATLE0302
Part Number LSE1108BXHSATLE0302, Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Unit of Measure
Imperial
Metric
Both
Specifications
|
Bearings Ratings
Specifications
Series Type
N/A
Light Series
Shaft Size
N/A
11 1/2 in
Seal Type
N/A
Aluminium Triple Labyrinth
Bearing Type
N/A
Marine Split Cylindrical Expansion Type
Type
N/A
Four-Bolt Plummer Block
Bearing Number
N/A
LSE1108BX
Housing
N/A
LS17HXTL
Bearings Ratings
Cr - Dynamic Load Rating
N/A
208848 lbf
929000 N
Cor - Static Load Rating
N/A
374307 lbf
1665000 N
Maximum Speed
N/A
650 rpm