
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Description |
N/A LF250-ELE-HY-W/HDWR |
Coupling Size |
N/A LF250 |
Coupling Type |
N/A Torsional |
Material |
N/A Hytrel® |
Bore Type |
N/A Element w/ Hardware |
Color |
N/A Beige |
Weight |
N/A 25.13 lb |
Thread (Dimension T) |
N/A M20 |
Length thru Bore |
N/A 3.030 in100.00 mm |
Dimension HD |
N/A 6.299 in160.00 mm |
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs |
N/A 5.000 in130.00 mm |
Cubic inches |
N/A 542.44393 in³ |
Torsional Element Specifications |
N/A
|
Features |
N/A
|