
Shaft Size |
N/A 100 mm |
Shaft Size Type |
N/A Metric |
Lubrication |
N/A Grease - Premium Industrial |
Housing Coating |
N/A E-Coat |
Dimension B |
N/A 5-1/4 in |
Dimension L |
N/A 10 1/4 in |
Dimension A |
N/A 5 5/8 in |
Dimension J |
N/A 7 3/4 in |
Dimension A2 |
N/A 1-1/4 in |
Bolt Diameter |
N/A 7/8 in |
Dimension A1 |
N/A 2 1/8 in |
| Dimension D 1 | N/A 8-1/4 in |
Dimension d1 |
N/A 6-1/16 in |
e |
N/A 0.49 |
X (if Fa/Fr ≤ e) |
N/A 0.87 |
Y (if Fa/Fr ≤ e) |
N/A 1.77 |
X (if Fa/Fr > e) |
N/A 0.7 |
Y (if Fa/Fr > e) |
N/A 2.14 |
K Factor |
N/A 1.23 |
| C90 Dynamic Load Rating2 | N/A 26900 lbf |
C0 Static Load Rating |
N/A 154000 lbf |
| Fa-max Maximum Permissible Thrust Load3 | N/A 6908 lbf |
| Fr-max Maximum Allowable Slip Fit Radial Load4 | N/A 22000 lbf |
| Max. Speed5 | N/A 1530 rpm |
Note |
N/A
Note: All units have a 1/8" pipe thread grease fitting The Maximum Permissible Thrust Load applies to conditions of slip fit with set screw mounting or in applications where a large moment loading occurs. The values shown are valid only when two collars and set screws are used. When heavy thrust forces are applied, the friction between the pillow block base may not be sufficient to prevent movement. Mechanical stops or shear bars with strength sufficient to support the load should be added. Never weld the pillow block or bearing to secure it to the shaft or base. |