Print Back

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC214-44

Shaft Size d

N/A 2 3/4 in

UPC Code

N/A 087796139664

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Round Flange

Dimensions

Total Height L

N/A 215 mm8.465 in

Pilot Outside Diameter H3

N/A 150 mm

Bolt Circle Diameter J

N/A 177 mm6.969 in

Bolt Hole Spacing J1

N/A 125.1 mm4.925 in

Bolt Hole Size N

N/A 19 mm0.748 in

Flange Width A1

N/A 40 mm1.575 in

Center of Bearing from Housing End A2

N/A 17 mm0.669 in

Pilot Width A3

N/A 14 mm

Inner Ring Width B

N/A 74.6 mm2.937 in

Center of Bearing from Bearing End S

N/A 30.2 mm1.189 in

Dimension A4

N/A 61.4 mm2.406 in

Basic Load Ratings

Static Load Rating

N/A 44100 N9914 lbf

Dynamic Load Rating

N/A 62200 N13983 lbf