Print Back
UF Type - Flange-to-Flange
    This coupling is actually the center dropout section of the RRU Type, but it can be purchased separately for direct flange-to-flange mounting of the driving unit to the driven. The UF Type coupling compensates for high misalignment to protect connected equipment, yet it is also well-suited for applications which require negligible backlash or windup and reliability under high temperature conditions. Stock flange sizes are shown in the Dimensional Data table below, but other sizes can be provided to meet special mounting requirements.
    This flange-to-flange type is designed to connect flange mounted equipment to another flange while compensating for misalignment. It is also the center drop out section of the RRU Type.
    Note: The UF Type Drop Out does not come with assembly hardware. Assembly hardware must be purchased separately.
Unit of Measure

Specifications

Description 

N/A UF50-DROP OUT

Hub Style

N/A Drop Out

Coupling Type

N/A Flange-to-Flange

Material

N/A Steel

Color

N/A Gray/Metallic

# of Mounting Screws Required

N/A 3

Weight

N/A 0.51 lb

Dimensional Data

Coupling

N/A UF50

Set Screw Thread Size (Dimension T)

N/A No Setscrew

Length (Dimension S)

N/A 1.56 in

Min. Bore (Dimension ID)

N/A 0.375 in9.53 mm

Max. Bore (Dimensions ID)

N/A 1.000 in25.40 mm

Dimension BC

N/A 1.500 in38.10 mm

Dimension D

N/A 1.880 in47.75 mm

Dimension FD

N/A 2.000 in50.80 mm

Dimension FL1

N/A 0.250 in6.35 mm

Dimension HD

N/A 2.000 in50.80 mm

Dimension S

N/A 1.560 in39.62 mm

Pin Location (Dimension SL)

N/A 0.500 in

Pin Size

N/A 1/8 in

Mounting Screw Thread Size

N/A 1/4-20

Cubic inches

N/A 14.08000 in³

Performance Data

Max. Torque

N/A 82.00 in·lb

Max. Speed

N/A 30000.00 rpm

Max. Recommended End Play

N/A 0.035 in0.89 mm

Max. Parallel Offset

N/A 0.021 in0.53 mm

Max. Angular Offset

N/A 4.50 º

Wind-Up Angle at Max. Torque

N/A 1.82 º

Rated HP at 100 rpm

N/A 0.13 hp

Coupling Design

Coupling Design

N/A Flexible Spring Type Coupling with Exclusive Triple Wound Spring Design
    The Uniflex Coupling is an all steel, single piece coupling that solves a variety of application concerns including: high misalignment, space limitations, high temperature, and exceptionally low backlash/windup. The unique flexing center of the Uniflex consists of three opposingly wound square wire springs for forward or reverse operation. Two steel hubs are then brazed to the steel spring pack to create a durable one-piece flexible coupling.

Notes

Notes 

N/A
  • OAL Tolerance + .19 inch.
  • UF Center Drop out Length Tolerance + .12 inch.
  • Mounting screws not supplied.
  • Total backlash is approximately 1/3 of windup at maximum torque – consult Lovejoy Engineering for more information.