Print Back
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
Unit of Measure

Specifications

Description 

N/A LC110-HUB-13/16-3/16X3/32KW

Hub Style

N/A 1

Coupling Type

N/A Jaw

Material

N/A Sintered Iron

Color

N/A Metallic

# of Jaws

N/A 3

Elastomeric Member

N/A SOX (NBR) Rubber

Weight

N/A 3.10 lb

Weight - Solid

N/A 6.60 lb

Weight (Complete Coupling w/ Max. Bores)

N/A 5.00 lb

Dimensional Data

Bore Size 

N/A 13/16 in

Coupling Size

N/A LC110

Thread (Dimension T)

N/A 3/8-16

Keyway Size (W x D)

N/A 3/16 x 3/32 in

Length thru Bore

N/A 1.690 in42.93 mm

Overall Length

N/A 4.25 in107.95 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.625 in16.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.620 in41 mm

Hub Length

N/A 2.56 in65.02 mm

Dimension CD

N/A 3.810 in96.77 mm

Dimension G

N/A 0.870 in22.10 mm

Outside Diameter

N/A 3.31 in84.07 mm

Dimension SL

N/A 0.750 in19.05 mm

Cubic inches

N/A 28.04762 in³

Performance Data

Nominal Torque

N/A 792.00 in·lb

Max. Speed

N/A 5000 rpm

Moment of Inertia (Solid) WR2

N/A 8.993 lb·in²

Rated HP at 1 000 rpm

N/A 1.26 kW

Rated HP at 1,200 rpm

N/A 15.12 hp

Rated HP at 1,800 rpm

N/A 23.00 hp

Rated HP at 3,600 rpm

N/A 45.36 hp

Spider Performance

Spider Performance

N/A
  • Nitrile Butadiene (Buna N) Rubber is a flexible elastomer material that is oil resistant, resembles natural rubber in resilience and elasticity and operates effectively in temperature range of -40° to 212° F (-40° to 100° C). Good resistance to oil. Standard elastomer. (Also applies to SXB Cushions.)

Features

Features 

N/A
  • Radially removable insert
  • Collar allows for maximum speed of 3,600 RPM
  • Collar manufactured from 1018 Steel

Notes

Notes 

N/A
  • These “LC” hubs are drilled and tapped to accept collar mounting screws but the collar and hardware are not included.
  • All hubs are supplied standard with one set screw.