Print Back
    LC Type Coupling Kits Include: 1 standard snap wrap center & 1 collar with screws

    In addition to kit, to make a full coupling, two additional hubs are needed: 1 standard L Type hub (without collar attachment) & 1 LC Type hub (provides collar attachment.
Unit of Measure

Specifications

Description 

N/A LC110-CLLR-SW-SPDR-MM-HDW

Coupling Size

N/A LC110

Material

N/A 1018 Steel

Weight

N/A 0.36 lb

Coupling Type

N/A Jaw

Dimensional Data

Width

N/A 3.110 in

Height

N/A 3.110 in

Depth

N/A 0.750 in

Cubic inches

N/A 7.25408 in³

Kit Contains

Kit Contains

N/A
  • Collar
  • Snap Wrap Spider
  • Mill Motor Hardware