Description |
N/A M-14-3/4-PULLEY |
Drive Type |
N/A Fixed Center - Driver |
Belt Size |
N/A 1422V |
Ratio |
N/A 8.4:1 |
Weight |
N/A 8.00 lb |
UPC Number |
N/A 43315 |
Bore Diameter |
N/A 3/4 in |
Overall Width |
N/A 1.140 in |
Outside Diameter (Dimension C) |
N/A 6.000 in |
Max. Pitch Diameter (Dimension PD) |
N/A 5.800 in |
Min. Pitch Diameter (Dimension PD) |
N/A 1.670 in |
Overall Length |
N/A 8.090 in |
Cubic inches |
N/A 291.24000 in³ |
Motor Power at 1,150 rpm |
N/A 0.3 to 0.75 hp |
Motor Power at 1,750 rpm |
N/A 0.5 to 1 hp |