Part Number |
Description |
Bore Diameter |
Model |
Outside Diameter |
Overall Length |
Weight |
UPC Number |
---|---|---|---|---|---|---|---|
68514443078 | N/A 021881H-30-1-7/8-PULLEY | N/A 1 7/8 in | N/A 021881H | N/A 12.500 in | N/A 10.120 in | N/A 45.50 lb | N/A 43078 |
68514442533 | N/A 051888H-1-7/8-PULLEY | N/A 1 7/8 in | N/A 05188H | N/A 12.500 in | N/A 10.120 in | N/A 49.75 lb | N/A 42533 |
68514421358 | N/A SG2-300-4430-1-7/8-PULLEY | N/A 1 7/8 in | N/A SG2-30-4430 | N/A 12.500 in | N/A 10.120 in | N/A 49.00 lb | N/A 21358 |